IESNA:LM-63-2002
[TEST]P953850
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-740-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 4000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32335
TILT=NONE
182 -1 1 37 41 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
4477.4 5058.8 5637.9 6128 6502.2 6729.4 6896.5 7070.2 7235.1 7424.4
7656.1 7905.6 8215.2 8553.8 8977 9580.7 10413.8 11540.9 13028.9 14933.5
17399.3 20355.3 23095.2 24685.6 24382.7 22048.2 17722.3 12857.4 8250.8 5865.1
4047.4 2537.2 1412.3 307.4 0 0 0
4477.4 4971.9 5497.6 5925.3 6243.8 6453.2 6598 6756.1 6923.2 7094.7
7310.8 7569.2 7869.9 8204 8605 9130.7 9836.8 10770.2 11964.1 13623.7
15786.6 17862.7 18880.7 18530.9 17303.6 15245.3 12002 8121.6 4386 2590.6
1427.9 639.3 247.3 31.2 0 0 0
4477.4 4920.6 5328.3 5626.8 5851.8 5987.6 6083.4 6208.2 6317.3 6422
6569 6765.1 6996.7 7219.5 7457.8 7749.6 8092.7 8504.8 9010.4 9516.1
9669.8 9161.9 7876.6 6368.5 4689 3254.4 2298.8 1659.5 1165 837.6
565.8 338.6 189.3 84.6 15.6 0 0
4477.4 4793.7 5096.6 5319.4 5448.6 5515.4 5562.2 5582.2 5568.9 5517.6
5441.9 5401.8 5357.2 5250.3 5016.4 4682.3 4334.8 4002.9 3717.8 3524
3426 3336.9 3214.3 3007.2 2849 2726.5 2347.8 1902.3 1256.3 879.9
628.2 436.6 289.6 124.7 17.8 0 0
4477.4 4666.7 4885 5049.8 5138.9 5161.2 5110 4971.9 4749.1 4459.5
4147.7 3896 3731.1 3630.9 3550.7 3432.6 3263.4 3100.7 2973.8 2906.9
2906.9 2924.8 2929.2 2911.4 2780 2490.4 2183 1978.1 1666.2 1338.8
971.2 637.1 347.5 135.9 8.9 0 0
4477.4 4564.2 4668.9 4789.2 4876.1 4867.2 4749.1 4519.7 4241.2 3980.6
3764.5 3610.8 3521.7 3454.9 3377 3256.7 3087.4 2882.4 2682 2523.8
2439.2 2450.3 2519.4 2566.1 2548.3 2470.3 2301.1 2027.1 1721.9 1434.5
1165 915.5 666 387.6 167.1 0 0
4477.4 4426.1 4459.5 4544.2 4637.7 4682.3 4613.2 4461.8 4292.5 4141
3987.3 3813.6 3633.1 3457.1 3285.6 3105.2 2906.9 2697.6 2499.3 2336.7
2191.9 2069.4 1964.7 1897.9 1877.8 1871.1 1835.5 1755.3 1617.2 1423.4
1098.2 752.9 416.6 220.5 80.2 0 0
4477.4 4334.8 4252.4 4270.2 4406.1 4579.8 4715.7 4726.8 4631.1 4479.6
4303.6 4094.2 3851.4 3595.3 3352.5 3120.8 2900.3 2686.4 2494.8 2345.6
2236.5 2165.2 2107.3 2036 1926.8 1755.3 1577.1 1447.9 1332.1 1202.9
1033.6 799.7 514.6 298.5 98 0 0
4477.4 4225.7 4034.1 4005.1 4138.8 4475.1 4836 5005.3 4954.1 4762.5
4533.1 4299.2 4051.9 3777.9 3503.9 3236.6 2984.9 2753.2 2550.5 2394.6
2276.5 2194.1 2160.7 2138.4 2089.4 1982.5 1853.3 1706.3 1557.1 1383.3
1171.7 913.3 672.7 423.2 138.1 0 0
4477.4 4121 3833.6 3691 3760.1 4098.7 4595.4 4994.2 5089.9 4922.9
4644.4 4377.1 4129.9 3871.5 3615.3 3359.1 3105.2 2857.9 2641.9 2477
2338.9 2247.6 2180.8 2151.8 2109.5 2031.5 1920.1 1795.4 1659.5 1508
1298.7 1031.4 757.4 416.6 129.2 4.5 0
4477.4 4027.4 3711.1 3524 3550.7 3853.7 4312.5 4713.5 4938.5 4876.1
4642.2 4377.1 4129.9 3884.8 3644.3 3403.7 3154.2 2909.2 2695.3 2514.9
2361.2 2256.5 2178.5 2131.8 2082.8 1993.7 1862.2 1719.7 1577.1 1410
1202.9 931.1 677.2 360.9 98 0 0
4477.4 4009.6 3633.1 3372.5 3323.5 3524 3882.6 4292.5 4564.2 4591
4446.2 4221.2 3998.4 3791.3 3586.3 3365.8 3134.2 2900.3 2684.2 2499.3
2341.1 2227.5 2129.5 2040.4 1933.5 1775.4 1554.8 1298.7 1058.1 859.8
663.8 443.3 269.5 135.9 11.1 0 0
4477.4 3900.4 3437.1 3071.8 2891.4 2900.3 3013.9 3167.6 3290.1 3354.7
3354.7 3274.5 3172 3062.9 2942.6 2815.6 2690.9 2555 2392.4 2225.3
2064.9 1882.3 1692.9 1528.1 1361 1136 913.3 750.7 621.5 494.5
363.1 225 104.7 29 0 0 0
4477.4 3820.2 3287.9 2844.6 2570.6 2452.5 2414.7 2410.2 2396.8 2376.8
2334.5 2254.3 2158.5 2044.9 1911.2 1802.1 1695.2 1612.7 1559.3 1537
1508 1445.7 1345.4 1218.5 1067 908.8 761.8 632.6 510.1 398.7
285.1 160.4 69.1 11.1 0 0 0
4477.4 3780.1 3187.6 2704.2 2385.7 2227.5 2145.1 2073.8 1993.7 1904.5
1824.4 1759.8 1686.3 1626.1 1554.8 1483.5 1407.8 1309.8 1200.6 1109.3
1015.8 931.1 857.6 799.7 735.1 654.9 565.8 476.7 380.9 291.8
198.3 124.7 60.1 2.2 0 0 0
4477.4 3746.7 3127.5 2630.7 2296.6 2118.4 2009.2 1904.5 1804.3 1704.1
1608.3 1525.9 1447.9 1369.9 1298.7 1229.6 1156.1 1080.4 1009.1 933.3
862.1 799.7 744 683.9 612.6 550.2 478.9 398.7 307.4 227.2
164.8 98 33.4 0 0 0 0
4477.4 3777.9 3147.5 2641.9 2281 2071.6 1931.3 1824.4 1733 1643.9
1554.8 1470.2 1383.3 1305.3 1234.1 1162.8 1089.3 1009.1 928.9 846.5
775.2 715 663.8 619.3 574.7 525.7 458.9 385.4 320.8 265.1
204.9 140.3 51.2 0 0 0 0
4477.4 3795.7 3169.8 2657.5 2272.1 2018.2 1868.9 1773.1 1688.5 1599.4
1514.7 1430.1 1354.3 1283.1 1216.2 1145 1073.7 993.5 913.3 833.1
761.8 710.6 668.3 632.6 590.3 532.4 454.4 389.8 340.8 289.6
227.2 151.5 60.1 17.8 0 0 0
4477.4 3795.7 3194.3 2677.5 2265.4 1975.8 1817.7 1726.3 1641.7 1557.1
1463.5 1383.3 1314.3 1238.5 1165 1091.5 1015.8 940 864.3 793
735.1 697.2 661.6 623.7 565.8 485.6 387.6 340.8 291.8 238.3
173.7 91.3 37.9 8.9 0 0 0
4477.4 3871.5 3290.1 2771.1 2321.1 1984.7 1806.5 1710.8 1626.1 1554.8
1472.4 1394.4 1318.7 1245.2 1169.5 1096 1020.2 946.7 877.7 815.3
764 724 683.9 634.8 563.6 450 338.6 291.8 245 193.8
138.1 80.2 42.3 17.8 4.5 0 0
4477.4 3916 3354.7 2835.7 2370.1 2015.9 1817.7 1713 1630.6 1554.8
1476.9 1401.1 1327.6 1254.1 1182.8 1111.5 1038 966.8 899.9 839.8
788.6 746.2 701.7 646 568 450 334.1 287.4 238.3 189.3
131.4 78 44.6 22.3 11.1 0 0
4477.4 3933.8 3397 2891.4 2414.7 2071.6 1826.6 1724.1 1632.8 1568.2
1494.7 1421.2 1349.9 1278.6 1209.6 1142.7 1071.4 1000.2 933.3 866.5
813.1 768.5 721.7 670.5 574.7 456.6 354.2 309.6 258.4 207.2
147 89.1 53.5 33.4 20 8.9 0
4477.4 4058.6 3590.8 3107.4 2628.5 2207.5 1911.2 1746.4 1657.3 1586
1521.4 1454.6 1387.8 1320.9 1251.9 1182.8 1113.8 1042.5 977.9 915.5
859.8 808.6 757.4 699.4 628.2 536.8 423.2 360.9 307.4 253.9
193.8 122.5 75.7 49 35.6 17.8 0
4477.4 4152.1 3766.8 3336.9 2878 2441.4 2076.1 1802.1 1666.2 1586
1521.4 1456.8 1392.2 1325.4 1258.6 1187.3 1111.5 1042.5 975.7 913.3
862.1 808.6 752.9 690.5 621.5 545.7 458.9 385.4 331.9 278.4
222.8 160.4 82.4 49 31.2 15.6 0
4477.4 4241.2 3971.7 3630.9 3250 2831.2 2421.3 2027.1 1728.6 1601.6
1525.9 1456.8 1392.2 1325.4 1254.1 1185.1 1111.5 1038 966.8 891
819.7 752.9 690.5 632.6 583.6 525.7 454.4 378.7 307.4 251.7
202.7 151.5 84.6 37.9 20 6.7 0
4477.4 4383.8 4254.6 4056.4 3735.6 3368 3000.5 2626.3 2140.7 1750.8
1566 1479.1 1407.8 1338.8 1271.9 1202.9 1131.6 1060.3 986.8 908.8
835.3 761.8 695 632.6 572.5 510.1 443.3 378.7 307.4 233.9
180.4 127 80.2 42.3 20 8.9 0
4477.4 4530.8 4557.6 4530.8 4377.1 4136.5 3851.4 3535.1 3129.7 2606.2
2064.9 1664 1472.4 1385.5 1320.9 1258.6 1191.7 1133.8 1078.1 1011.3
944.5 862.1 779.6 703.9 643.8 585.8 643.8 674.9 510.1 407.6
269.5 198.3 113.6 55.7 26.7 13.4 0
4477.4 4675.6 4869.4 5027.6 5089.9 5040.9 4882.8 4675.6 4481.8 4250.2
3896 3414.8 2851.3 2276.5 1811 1563.7 1492.5 1439 1345.4 1260.8
1196.2 1138.3 1055.9 995.7 1049.2 1089.3 917.7 697.2 423.2 316.3
236.1 171.5 115.8 66.8 33.4 11.1 0
4477.4 4822.6 5185.7 5524.3 5776 5920.8 5929.7 5847.3 5769.3 5744.8
5729.2 5662.4 5531 5366.2 5156.8 4914 4608.8 4317 4214.5 4597.7
5428.5 6219.3 6337.4 5493.1 3875.9 2296.6 1356.6 853.1 590.3 432.1
327.4 236.1 160.4 91.3 35.6 8.9 0
4477.4 4965.2 5475.3 5981 6404.2 6675.9 6805.1 6849.7 6894.2 6972.2
7092.5 7248.4 7435.5 7607.1 7778.6 7907.8 8112.7 8480.3 9166.3 10289
11745.8 13325.2 14866.6 16051.7 16189.8 15078.2 12944.3 10113 7061.3 4412.8
2563.9 1525.9 868.7 327.4 100.2 4.5 0
4477.4 5016.4 5606.7 6192.6 6678.2 6998.9 7159.3 7228.4 7293 7382.1
7504.6 7651.6 7843.2 8037 8246.4 8531.5 8941.4 9538.3 10420.4 11643.4
13267.3 15410.1 18332.7 21959.1 24298 23732.3 21997 19609.1 17031.8 14586
12084.4 9324.5 6381.9 3751.2 1521.4 383.1 0
4477.4 5054.3 5695.8 6364.1 6894.2 7241.7 7413.3 7464.5 7491.2 7504.6
7538 7582.6 7640.5 7665 7742.9 7916.7 8221.9 8707.5 9493.8 10649.9
12206.9 14378.8 17646.6 22449.2 28835.6 30867.1 29227.6 27283 25131.1 22890.2
19584.6 15303.2 10665.5 6493.3 2563.9 819.7 0
4477.4 5138.9 5896.3 6669.3 7308.6 7696.2 7807.5 7738.5 7573.6 7335.3
7072.5 6820.7 6571.3 6339.6 6226 6361.9 6954.4 8005.8 9277.7 10469.5
11598.8 12915.3 14715.2 17310.2 22279.9 28231.9 27017.9 24133.2 22239.8 20943.4
19096.7 16425.9 12832.9 8932.5 3492.8 574.7 0
4477.4 5183.5 6103.5 6945.5 7618.2 7945.6 7939 7656.1 7208.3 6736.1
6288.4 5914.1 5624.5 5455.3 5622.3 6453.2 7867.7 9596.3 11420.6 13343
15445.8 17448.3 19359.6 21576 24852.7 29036 29849.1 27692.8 25273.7 22794.5
19849.6 15895.8 11213.5 5428.5 2125.1 238.3 0
4477.4 5252.5 6148 7034.6 7720.7 8050.3 7910 7411 6780.6 6275
5825 5466.4 5210.2 5152.3 5635.7 6916.5 8818.8 11209 14156 17737.9
21665.1 25703.6 29739.9 33368.6 37491.8 41283.1 42243.1 40507.9 37200 32787.2
26984.5 18994.3 12327.2 6816.3 3287.9 380.9 0
4477.4 5257 6159.2 7034.6 7698.4 7992.4 7849.9 7364.3 6738.3 6177
5727 5375.1 5143.4 5176.8 5849.5 7359.8 9538.3 12394.1 16022.7 20152.6
24362.6 28483.6 32629.1 36901.5 41733 45245.9 45444.1 42673.1 37843.7 31455.1
24777 18404 12026.5 6996.7 2773.3 349.7 0
4477.4 5257 6136.9 6981.1 7589.2 7867.7 7834.3 7520.2 7036.8 6506.7
6034.4 5682.5 5439.7 5419.6 5949.8 7277.4 9224.3 11552 14271.9 17288
20301.8 23329.1 26238.2 29160.8 33165.9 37090.8 38140 36186.4 32865.2 28541.5
23714.4 18381.7 13844.2 8244.1 3129.7 276.2 0
4477.4 5196.9 6016.6 6785.1 7342 7627.1 7718.4 7667.2 7455.6 7137.1
6782.9 6442.1 6148 5989.9 6136.9 6856.4 8163.9 9850.2 11647.8 13314
14922.3 16334.6 17666.6 19528.9 23070.7 26628.1 26169.2 23148.6 20359.7 17893.9
14815.4 11133.3 7469 3633.1 1020.2 124.7 0
4477.4 5194.6 5927.5 6602.4 7090.3 7362 7518 7618.2 7669.4 7685
7658.3 7582.6 7489 7386.5 7370.9 7551.4 8103.8 9070.6 10424.9 11966.4
13732.8 15924.7 18820.5 22580.6 26532.3 27276.3 23137.5 17880.5 13151.4 9576.2
7515.7 5490.9 3982.8 2343.4 652.7 26.7 0
4477.4 5072.1 5689.1 6257.2 6671.5 6921 7105.9 7266.2 7415.5 7604.8
7809.8 8014.7 8275.3 8524.8 8863.4 9369 10097.5 11137.7 12712.6 14859.9
17484 20529 24146.6 28191.8 29641.9 27505.7 22455.9 16851.4 11380.5 8208.5
5938.6 3962.8 2385.7 550.2 13.4 0 0
4477.4 5058.8 5637.9 6128 6502.2 6729.4 6896.5 7070.2 7235.1 7424.4
7656.1 7905.6 8215.2 8553.8 8977 9580.7 10413.8 11540.9 13028.9 14933.5
17399.3 20355.3 23095.2 24685.6 24382.7 22048.2 17722.3 12857.4 8250.8 5865.1
4047.4 2537.2 1412.3 307.4 0 0 0
